ART 88116 safety screw (881169200030008)

ART 88116 safety screw 881169200030008
  • Volume Discount

Product Details:

Manufacturer part number: 881169200030008

Brand: REYHER

Price: 0.18

Delivery time: Same day


Technical Data:

Nominal of Thread (M): 3

Length L (mm): 8 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

881169200030008

Part Number
881169200030008
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNominal of Thread (M) Length L (mm)
(mm)

0.18 €

1 Available Same day

Stock

1038

Loading...

  1. 1

Basic information

Detailed Shape Flat Head Material Stainless Steel Surface Treatment Not Provided
Mounting Hole Shape Two Holes Basic Shape Standard (Round) Material (Details) A2 / 1.4301/03

This page is ART 88116 safety screw, part number 881169200030008.
You can find the detail information about specifications and dimensions on part number 881169200030008.

Variation of this product

Part Number
881169200030006
881169200030010
881169200030012
881169200030016
881169200030020
881169200040006
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSNominal of Thread (M) Length L (mm)
(mm)

0.18 €

1 Available Same day

Stock

1036

0.18 €

1 Available Same day

Stock

10310

0.21 €

1 Available Same day

Stock

10312

0.21 €

100 Available 3 Days 10316

0.21 €

1 Available Same day

Stock

10320

0.21 €

100 Available 3 Days 1046

Tech Support