ART 88118 Theft resistent nuts (881189100080000)

ART 88118 Theft resistent nuts 881189100080000
  • Volume Discount

Product Details:

Manufacturer part number: 881189100080000

Brand: REYHER

Price: 0.63

Delivery time: 3 Days


Technical Data:

Screw Nominal (M): 8


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

881189100080000

Part Number
881189100080000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSScrew Nominal (M)

0.63 €

500 Available 3 Days 108

Loading...

  1. 1

Basic information

Material Stainless Steel Thread Type Metric Coarse Surface Treatment (Details) Not Provided
Material (Details) A1 / 1.4305

Tech Support