ART 88133 Screw eyes type 1 (881330100080004)

ART 88133 Screw eyes type 1 881330100080004
  • Volume Discount

Product Details:

Manufacturer part number: 881330100080004

Brand: REYHER

Price: 0.12

Delivery time: 3 Days


Technical Data:

Inner Ø: 8 mm

Length: 4 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

881330100080004

Part Number
881330100080004
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSInner Ø
(mm)
Length
(mm)

0.12 €

100 Available 3 Days 1084

Loading...

  1. 1

Basic information

Material Steel Surface treatment Zinc plated Shape Wood screw thread

This page is ART 88133 Screw eyes type 1, part number 881330100080004.
You can find the detail information about specifications and dimensions on part number 881330100080004.

Variation of this product

Part Number
881330100060003
881330100080003
881330100100003
881330100100004
881330100100006
881330100120003
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSInner Ø
(mm)
Length
(mm)

0.15 €

100 Available 3 Days 1063

0.12 €

100 Available 3 Days 1083

0.15 €

100 Available 3 Days 1013

0.15 €

100 Available 3 Days 1014

0.12 €

100 Available 3 Days 1016

0.12 €

100 Available 3 Days 10123

Tech Support