ART 88135 S-hooks (Part Numbers)

ART 88135 S-hooks
  • Volume Discount
[Specifications]
・Material: Steel
・Surface treatment: Zinc plated
・Shape: S-hook
・ART 88135

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
881350100000025
881350100000030
881350100000040
881350100000050
881350100000060
881350100000070
881350100000080
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSLength
(mm)

0.36 €

100 Available 3 Days 1025

0.36 €

100 Available 3 Days 1030

0.54 €

100 Available 3 Days 1040

0.78 €

100 Available 3 Days 1050

1.23 €

100 Available 3 Days 1060

2.01 €

100 Available 3 Days 1070

2.12 €

100 Available 3 Days 1080

Loading...

  1. 1

Basic information

Material Steel Surface treatment Zinc plated Shape S-hook

Tech Support