ART 88139 Trench screw hooks

ART 88139 Trench screw hooks
  • Volume Discount
[Specifications]
・Material: Steel
・Surface treatment: Zinc plated
・Shape: Wood screw thread
・ART 88139
・Nominal Ø(mm): 4.4, 5.2, 5.8

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
881390100044040
881390100044050
881390100052030
881390100052040
881390100052050
881390100052060
881390100058080
881390100058100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSInner Ø
(mm)
Nominal Ø
(mm)
Length
(mm)

0.45 €

100 Available 3 Days 104.44.440

0.51 €

100 Available 3 Days 104.44.450

0.54 €

100 Available 3 Days 105.25.230

0.57 €

100 Available 3 Days 105.25.240

0.63 €

100 Available 3 Days 105.25.250

0.66 €

100 Available 3 Days 105.25.260

0.78 €

100 Available 3 Days 105.85.880

0.90 €

100 Available 3 Days 105.85.8100

Loading...

  1. 1

Basic information

Material Steel Surface treatment Zinc plated Shape Wood screw thread

Tech Support