ART 88143 Angle screw hooks (881430100058065)

ART 88143 Angle screw hooks 881430100058065
  • Volume Discount

Product Details:

Manufacturer part number: 881430100058065

Brand: REYHER

Price: 1.20

Delivery time: 3 Days


Technical Data:

Inner Ø: 5.8 mm

Nominal Ø: 5.8 mm

Length: 65 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

881430100058065

Part Number
881430100058065
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSInner Ø
(mm)
Nominal Ø
(mm)
Length
(mm)

1.20 €

100 Available 3 Days 105.85.865

Loading...

  1. 1

Basic information

Material Steel Surface treatment Zinc plated Shape Wood screw thread

This page is ART 88143 Angle screw hooks, part number 881430100058065.
You can find the detail information about specifications and dimensions on part number 881430100058065.

Variation of this product

Part Number
881430100052050
881430100058080
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSInner Ø
(mm)
Nominal Ø
(mm)
Length
(mm)

1.02 €

100 Available 3 Days 105.25.250

1.29 €

100 Available 3 Days 105.85.880

Tech Support