Manufacturer part number: 881526010060000
Brand: REYHER
Price: 0.18 €
Delivery time: 3 Days
Thread Nominal (M): 6
for Screw Type: for screws with metric thread
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
881526010060000
Type | Plain Washers | Material | Plastic | Material, Resin | Plastic |
---|---|---|---|---|---|
Surface Treatment (Details) | N/A |
This page is ART 88152 RUV-washer, part number 881526010060000.
You can find the detail information about specifications and dimensions on part number 881526010060000.
Part Number |
---|
881526010040000 |
881526010050000 |
881526010080000 |
881526010100000 |
881526020042000 |
881526020048000 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Thread Nominal (M) | for Screw Type |
---|---|---|---|---|---|---|---|
0.06 € | 100 | Available | 3 Days | 10 | 4 | for screws with metric thread | |
0.09 € | 100 | Available | 3 Days | 10 | 5 | for screws with metric thread | |
0.21 € | 100 | Available | 3 Days | 10 | 8 | for screws with metric thread | |
0.24 € | 100 | Available | 3 Days | 10 | 10 | for screws with metric thread | |
0.06 € | 100 | Available | 3 Days | 10 | 4.2 | for tapping screws | |
0.09 € | 100 | Available | 3 Days | 10 | 4.8 | for tapping screws |