ART 88190 window bar screws (881909240035040)

ART 88190 window bar screws 881909240035040
  • Volume Discount

Product Details:

Manufacturer part number: 881909240035040

Brand: SPAX

Price: 0.39

Delivery time: 3 Days


Technical Data:

Material: Stainless Steel


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

881909240035040

Part Number
881909240035040
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSMaterial

0.39 €

200 Available 3 Days 10Stainless Steel

Loading...

  1. 1

Basic information

Screw Nominal (M) 3.5 Length L (mm) 40 Basic Shape Standard (Round)

This page is ART 88190 window bar screws, part number 881909240035040.
You can find the detail information about specifications and dimensions on part number 881909240035040.

Variation of this product

Part Number
881900640035040
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSMaterial

0.18 €

200 Available 3 Days 10Steel

Tech Support