ART 88204 Screw f. thermoplastic (Part Numbers)

ART 88204 Screw f. thermoplastic
  • Volume Discount
Screws for plastic; Threadforming screws; srews with hexalobular internal driving

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
882040140022006
882040140022008
882040140025008
882040140025010
882040140030008
882040140030010
882040140030012
882040140035010
882040140035012
882040140035016
882040140040012
882040140040016
882040140040020
882040140050012
882040140050016
882040140050020
882040140060016
882040140060020
882040140060025
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSScrew Nominal (M) Length L (mm)

0.15 €

1000 Available 3 Days 102.26

0.15 €

1000 Available 3 Days 102.28

0.15 €

1000 Available 3 Days 102.58

0.15 €

1000 Available 3 Days 102.510

0.15 €

1000 Available 3 Days 1038

0.12 €

1000 Available 3 Days 10310

0.15 €

1000 Available 3 Days 10312

0.15 €

500 Available 3 Days 103.510

0.15 €

500 Available 3 Days 103.512

0.18 €

500 Available 3 Days 103.516

0.15 €

500 Available 3 Days 10412

0.18 €

500 Available 3 Days 10416

0.18 €

500 Available 3 Days 10420

0.21 €

500 Available 3 Days 10512

0.21 €

500 Available 3 Days 10516

0.24 €

500 Available 3 Days 10520

0.27 €

250 Available 3 Days 10616

0.27 €

250 Available 3 Days 10620

0.30 €

250 Available 3 Days 10625

Loading...

  1. 1

Basic information

Material Steel Surface Treatment Zinc Plating Mounting Hole Shape Hexalobular Socket
Basic Shape Standard (Round) Material type hardened

Tech Support