ART 88312 Hex.socket head cap sc (883129200048022)

ART 88312 Hex.socket head cap sc 883129200048022
  • Volume Discount

Product Details:

Manufacturer part number: 883129200048022

Brand: REYHER

Price: 0.18

Delivery time: 3 Days


Technical Data:

Screw Nominal (M): 4.8

Length L (mm): 22


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

883129200048022

Part Number
883129200048022
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSScrew Nominal (M) Length L (mm)

0.18 €

200 Available 3 Days 104.822

Loading...

  1. 1

Basic information

Detailed Shape With cone end Material Stainless Steel Surface Treatment Not Provided
Mounting Hole Shape Hex Socket Basic Shape Standard (Round) Material type A 2

This page is ART 88312 Hex.socket head cap sc, part number 883129200048022.
You can find the detail information about specifications and dimensions on part number 883129200048022.

Variation of this product

Part Number
883129200048013
883129200048016
883129200048019
883129200048025
883129200048032
883129200048038
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSScrew Nominal (M) Length L (mm)

0.12 €

200 Available 3 Days 104.813

0.15 €

1000 Available 3 Days 104.816

0.18 €

1000 Available 3 Days 104.819

0.18 €

1000 Available 3 Days 104.825

0.27 €

500 Available 3 Days 104.832

0.33 €

500 Available 3 Days 104.838

Tech Support