ART 88401 Open end blind rivets (884010000032016)

ART 88401 Open end blind rivets 884010000032016
  • Volume Discount

Product Details:

Manufacturer part number: 884010000032016

Brand: REYHER

Price: 0.12

Delivery time: 3 Days


Technical Data:

Nominal diameter: 3.2 mm

Length: 16 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

884010000032016

Part Number
884010000032016
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNominal diameter
(mm)
Length
(mm)

0.12 €

500 Available 3 Days 103.216

Loading...

  1. 1

Basic information

Material Steel, zinc plated Material mandrel Steel, zinc plated Form 1 Protruding head

This page is ART 88401 Open end blind rivets, part number 884010000032016.
You can find the detail information about specifications and dimensions on part number 884010000032016.

Variation of this product

Part Number
884010000030010
884010000030012
884010000030016
884010000032018
884010000032020
884010000040006
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSNominal diameter
(mm)
Length
(mm)

0.06 €

500 Available 3 Days 10310

0.06 €

500 Available 3 Days 10312

0.30 €

500 Available 3 Days 10316

0.12 €

500 Available 3 Days 103.218

0.36 €

500 Available 3 Days 103.220

0.06 €

500 Available 3 Days 1046

Tech Support