ART 88405 Open end blind rivets (Part Numbers)

ART 88405 Open end blind rivets
  • Volume Discount
Blind rivets; GESIPA; Mushroom head rivets; Sheet metall rivets; rivets

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

884050000030008

Part Number
884050000030008
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNominal diameter
(mm)
Length
(mm)

0.24 €

500 Available 3 Days 1038

Loading...

  1. 1

Basic information

Material Stainless steel A 2 Material mandrel Steel, zinc plated Form 1 Protruding head

This page is ART 88405 Open end blind rivets, part number 884050000030008.
You can find the detail information about specifications and dimensions on part number 884050000030008.

Variation of this product

Part Number
884050000030006
884050000040006
884050000040008
884050000040010
884050000040012
884050000040016
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSNominal diameter
(mm)
Length
(mm)

0.24 €

500 Available 3 Days 1036

0.24 €

500 Available 3 Days 1046

0.30 €

500 Available 3 Days 1048

0.33 €

500 Available 3 Days 10410

0.36 €

500 Available 3 Days 10412

0.42 €

500 Available 3 Days 10416

Tech Support