ART 88407 Open end blind rivets (884070000030006)

ART 88407 Open end blind rivets 884070000030006
  • Volume Discount

Product Details:

Manufacturer part number: 884070000030006

Brand: REYHER

Price: 0.18

Delivery time: 3 Days


Technical Data:

Nominal diameter: 3 mm

Length: 6 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

884070000030006

Part Number
884070000030006
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNominal diameter
(mm)
Length
(mm)

0.18 €

500 Available 3 Days 1036

Loading...

  1. 1

Basic information

Material Copper Material mandrel Bronze Form 1 Protruding head

This page is ART 88407 Open end blind rivets, part number 884070000030006.
You can find the detail information about specifications and dimensions on part number 884070000030006.

Variation of this product

Part Number
884070000030004
884070000030008
884070000030010
884070000040006
884070000040008
884070000040010
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSNominal diameter
(mm)
Length
(mm)

0.18 €

500 Available 3 Days 1034

0.21 €

500 Available 3 Days 1038

0.21 €

500 Available 3 Days 10310

0.27 €

500 Available 3 Days 1046

0.27 €

500 Available 3 Days 1048

0.27 €

500 Available 3 Days 10410

Tech Support