ART 88408 Open end blind rivets (884080000040012)

ART 88408 Open end blind rivets 884080000040012
  • Volume Discount

Product Details:

Manufacturer part number: 884080000040012

Brand: REYHER

Price: 0.30

Delivery time: 3 Days


Technical Data:

Nominal diameter: 4 mm

Length: 12 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

884080000040012

Part Number
884080000040012
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNominal diameter
(mm)
Length
(mm)

0.30 €

500 Available 3 Days 10412

Loading...

  1. 1

Basic information

Material Resin Material mandrel Resin Form 1 Protruding head

This page is ART 88408 Open end blind rivets, part number 884080000040012.
You can find the detail information about specifications and dimensions on part number 884080000040012.

Variation of this product

Part Number
884080000040008
884080000050008
884080000050012
884080000060012
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSNominal diameter
(mm)
Length
(mm)

0.30 €

500 Available 3 Days 1048

0.36 €

500 Available 3 Days 1058

0.36 €

500 Available 3 Days 10512

0.42 €

250 Available 3 Days 10612

Tech Support