Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
884130050048010
Nominal diameter(mm) | 4.8 | Material | Steel, zinc plated | Material mandrel | Steel, zinc plated |
---|---|---|---|---|---|
Form 1 | Large protruding head (Ø = 16) |
This page is ART 88413 Open end blind rivets, part number 884130050048010.
You can find the detail information about specifications and dimensions on part number 884130050048010.
Part Number |
---|
884130050048013 |
884130050048016 |
884130050048019 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Length (mm) |
---|---|---|---|---|---|---|
0.33 € | 250 | Available | 3 Days | 10 | 13 | |
0.39 € | 250 | Available | 3 Days | 10 | 16 | |
0.45 € | 250 | Available | 3 Days | 10 | 19 |