ART 88419 Open end blind rivets (884190000040008)

ART 88419 Open end blind rivets 884190000040008
  • Volume Discount

Product Details:

Manufacturer part number: 884190000040008

Brand: REYHER

Price: 0.12

Delivery time: 3 Days


Technical Data:

Nominal diameter: 4 mm

Length: 8 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

884190000040008

Part Number
884190000040008
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNominal diameter
(mm)
Length
(mm)

0.12 €

500 Available 3 Days 1048

Loading...

  1. 1

Basic information

Material Aluminium alloy Material mandrel Steel, zinc plated Form 1 Protruding head
Form 2 grooved for blind hole riveting

This page is ART 88419 Open end blind rivets, part number 884190000040008.
You can find the detail information about specifications and dimensions on part number 884190000040008.

Variation of this product

Part Number
884190000032010
884190000032016
884190000040012
884190000040016
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSNominal diameter
(mm)
Length
(mm)

0.12 €

500 Available 3 Days 103.210

0.18 €

500 Available 3 Days 103.216

0.15 €

500 Available 3 Days 10412

0.18 €

500 Available 3 Days 10416

Tech Support