ART 88490 Blind rivet nuts (884900100040000)

ART 88490 Blind rivet nuts 884900100040000
  • Volume Discount

Product Details:

Manufacturer part number: 884900100040000

Brand: REYHER

Price: 0.45

Delivery time: 3 Days


Technical Data:

Thread Nominal (M): 4

Material: Steel

Surface Treatment (Details): [Zinc Plating] Zinc Plated

Material type: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

884900100040000

Part Number
884900100040000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSThread Nominal (M) Material Surface Treatment (Details) Material type

0.45 €

500 Available 3 Days 104Steel[Zinc Plating] Zinc Plated-

Loading...

  1. 1

Basic information

Length(mm) 0

This page is ART 88490 Blind rivet nuts, part number 884900100040000.
You can find the detail information about specifications and dimensions on part number 884900100040000.

Variation of this product

Part Number
884900100050000
884900100060000
884900100080000
884907000040000
884907000050000
884907000060000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSThread Nominal (M) Material Surface Treatment (Details) Material type

0.54 €

500 Available 3 Days 105Steel[Zinc Plating] Zinc Plated-

0.72 €

500 Available 3 Days 106Steel[Zinc Plating] Zinc Plated-

0.96 €

500 Available 3 Days 108Steel[Zinc Plating] Zinc Plated-

0.27 €

500 Available 3 Days 104[Aluminum] Aluminium alloyN/A-

0.30 €

500 Available 3 Days 105[Aluminum] Aluminium alloyN/A-

0.48 €

500 Available 3 Days 106[Aluminum] Aluminium alloyN/A-

Tech Support