ART 88493 Blind rivets (884930000032010)

ART 88493 Blind rivets 884930000032010
  • Volume Discount

Product Details:

Manufacturer part number: 884930000032010

Brand: REYHER

Price: 0.45

Delivery time: 3 Days


Technical Data:

Nominal diameter: 3.2 mm

Length: 10 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

884930000032010

Part Number
884930000032010
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNominal diameter
(mm)
Length
(mm)

0.45 €

500 Available 3 Days 103.210

Loading...

  1. 1

Basic information

Material Monel Material mandrel Stainless steel A 4 Form 1 Protruding head

This page is ART 88493 Blind rivets, part number 884930000032010.
You can find the detail information about specifications and dimensions on part number 884930000032010.

Variation of this product

Part Number
884930000032006
884930000032008
884930000040006
884930000040008
884930000040010
884930000040012
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSNominal diameter
(mm)
Length
(mm)

0.42 €

500 Available 3 Days 103.26

0.45 €

500 Available 3 Days 103.28

0.54 €

500 Available 3 Days 1046

0.57 €

500 Available 3 Days 1048

0.63 €

500 Available 3 Days 10410

0.66 €

500 Available 3 Days 10412

Tech Support