ART 88680 Metal frame fixings (886800100100152)

ART 88680 Metal frame fixings 886800100100152
  • Volume Discount

Product Details:

Manufacturer part number: 886800100100152

Brand: REYHER

Price: 2.18

Delivery time: 3 Days


Technical Data:

Length: 152


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

886800100100152

Part Number
886800100100152
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSLength

2.18 €

100 Available 3 Days 10152

Loading...

  1. 1

Basic information

Type Dowel Nominal of Thread (M) 10 Material Steel
Surface Treatment N/A Material type Screw: Steel, zinc plated, Dowel: Steel Form 1 Countersunk head
Form 2 Pozodric cross recess Form 3 Expanding cone

Tech Support