ART 88964 Sleeve nuts r.CSK head (Part Numbers)

ART 88964 Sleeve nuts r.CSK head
  • Volume Discount
[Specifications]
・Thread Nominal (M): 4-8
・Material: Stainless, Brass

[Features]
・Sleeve nuts with raised countersunk head, with internal thread

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
889647300040007
889647300040012
889647300040020
889647300050015
889647300060015
889647300060020
889647300080020
889649100040014
889649100050015
889649100060015
889649100060020
889649100080015
889649100080020
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSThread Nominal (M) Material Surface Treatment (Details) Material type Length
(mm)

0.84 €

200 Available 3 Days 104Brass[Nickel Plating] Nickel plated-7

0.51 €

200 Available 3 Days 104Brass[Nickel Plating] Nickel plated-12

1.38 €

200 Available 3 Days 104Brass[Nickel Plating] Nickel plated-20

0.78 €

100 Available 3 Days 105Brass[Nickel Plating] Nickel plated-15

0.87 €

100 Available 3 Days 106Brass[Nickel Plating] Nickel plated-15

1.35 €

100 Available 3 Days 106Brass[Nickel Plating] Nickel plated-20

2.22 €

100 Available 3 Days 108Brass[Nickel Plating] Nickel plated-20

1.86 €

100 Available 3 Days 104StainlessN/AA 114

1.50 €

100 Available 3 Days 105StainlessN/AA 115

1.56 €

100 Available 3 Days 106StainlessN/AA 115

1.47 €

100 Available 3 Days 106StainlessN/AA 120

2.82 €

100 Available 3 Days 108StainlessN/AA 115

2.52 €

100 Available 3 Days 108StainlessN/AA 120

Loading...

  1. 1

Tech Support