DIN 11023 Linch pins

DIN 11023 Linch pins
  • Volume Discount
[Specifications]
・Material: Steel
・Surface Treatment: zinc plated
・Linch pins light type
・Standard: DIN 11023
・Shape: Straight / Dual-Fit Dowel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
110230100045000
110230100060000
110230100080000
110230100100000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNominal Dia.

1.02 €

50 Available 3 Days 104.5

1.11 €

50 Available 3 Days 106

1.11 €

50 Available 3 Days 108

1.23 €

50 Available 3 Days 1010

Loading...

  1. 1

Basic information

Shape Straight / Dual-Fit Dowel Material Steel Length 0
Surface Treatment Zinc Plating

Tech Support