Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
014710000040018
Shape | Taper | Surface Treatment | Not Provided |
---|
This page is DIN 1471 Grooved taper pins, part number 014710000040018.
You can find the detail information about specifications and dimensions on part number 014710000040018.
Configure
Stock
Basic Attributes
Material
Nominal Dia.
Length
Type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
014710000020006 |
014710000020008 |
014710000020010 |
014710000040020 |
014710000040022 |
014710000040024 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Material | Nominal Dia. | Length |
---|---|---|---|---|---|---|---|---|
0.18 € | 250 | Available | 3 Days | 10 | [Steel] Steel | 2 | 6 | |
0.18 € | 250 | Available | 3 Days | 10 | [Steel] Steel | 2 | 8 | |
0.18 € | 250 | Available | 3 Days | 10 | [Steel] Steel | 2 | 10 | |
0.24 € | 100 | Available | 3 Days | 10 | [Steel] Steel | 4 | 20 | |
0.24 € | 100 | Available | 3 Days | 10 | [Steel] Steel | 4 | 22 | |
0.27 € | 100 | Available | 3 Days | 10 | [Steel] Steel | 4 | 24 |