Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
014720000020012 |
014720000080020 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Material | Nominal Dia. | Length | Material (details) | |
---|---|---|---|---|---|---|---|---|---|
0.18 € 0.06 € | 1 | Available |
Same day
Stock | 10 | [Steel] Steel | 2 | 12 | - | |
0.57 € 0.20 € | 1 | Available |
Same day
Stock | 10 | [Steel] Steel | 8 | 20 | - |
Loading...
Shape | Straight / Dual-Fit Dowel | Surface Treatment | Not Provided |
---|
Configure
Stock
Basic Attributes
Material
Nominal Dia.
Length
Material (details)
Type
Filter by standard shipping days
Optional Attributes