DIN 1478 Turnbuckles / Steel / zinc plated / M6-M36 (014780100060000)

DIN 1478 Turnbuckles / Steel / zinc plated / M6-M36 014780100060000

Click on this image to zoom in.

Click on this image to zoom in.

  • 01478.010
  • 01478.014
  • Volume Discount

Product Details:

Manufacturer part number: 014780100060000

Brand: REYHER

Price: 2.80

Delivery time: 3 Days


Technical Data:

Fastening method: female thread

Diameter: 6 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

014780100060000

Part Number
014780100060000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSFastening method Diameter
(mm)

2.80 €

10 Available 3 Days 10female thread6

Loading...

  1. 1

Basic information

Material Steel Surface treatment zinc plated Form made from steel tube
Type closed type

This page is DIN 1478 Turnbuckles / Steel / zinc plated / M6-M36, part number 014780100060000.
You can find the detail information about specifications and dimensions on part number 014780100060000.

Variation of this product

Part Number
014780100080000
014780100100000
014780100120000
014780100160000
014780100200000
014780100240000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSFastening method Diameter
(mm)

2.64 €

10 Available 3 Days 10female thread8

3.76 €

1 Available 3 Days 10female thread10

5.14 €

1 Available 3 Days 10female thread12

8.78 €

1 Available 3 Days 10female thread16

9.36 €

1 Available 3 Days 10female thread20

19.24 €

1 Available 3 Days 10female thread24

Tech Support