DIN 1479 Hexagon turnbuckles / Steel / zinc plated / M6-M36 (014790100240000)

DIN 1479 Hexagon turnbuckles / Steel / zinc plated / M6-M36 014790100240000
  • Volume Discount

Product Details:

Manufacturer part number: 014790100240000

Brand: REYHER

Price: 11.50

Delivery time: 3 Days


Technical Data:

Diameter: 24 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

014790100240000

Part Number
014790100240000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSDiameter
(mm)

11.50 €

1 Available 3 Days 1024

Loading...

  1. 1

Basic information

Material Steel Surface treatment zinc plated Form Hexagon
Fastening method female thread

Tech Support