DIN 1480 Forged turnbuckles / Steel / zinc plated, hot dip galvanized (014800140060000)

DIN 1480 Forged turnbuckles / Steel / zinc plated, hot dip galvanized 014800140060000

Click on this image to zoom in.

Click on this image to zoom in.

  • 01480.010, 01480.020
  • 01480.014, 01480.924
  • 01480.015
  • 01480.016, 01480.925
  • 01480.018
  • 01480.301
  • Volume Discount

Product Details:

Manufacturer part number: 014800140060000

Brand: REYHER

Price: 2.70

Delivery time: 3 Days


Technical Data:

Material: Steel

Surface treatment: zinc plated

Fastening method: 2 welding studs

Diameter: 6 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

014800140060000

Part Number
014800140060000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSMaterial Surface treatment Fastening method Diameter
(mm)

2.70 €

1 Available 3 Days 10Steelzinc plated2 welding studs6

Loading...

  1. 1

Basic information

Form forged Type open type

This page is DIN 1480 Forged turnbuckles / Steel / zinc plated, hot dip galvanized, part number 014800140060000.
You can find the detail information about specifications and dimensions on part number 014800140060000.

Variation of this product

Part Number
014800100160000
014800100200000
014800100240000
014800140080000
014800140100000
014800140120000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSMaterial Surface treatment Fastening method Diameter
(mm)

4.54 €

1 Available 3 Days 10Steelzinc platedfemale thread16

8.34 €

1 Available 3 Days 10Steelzinc platedfemale thread20

13.48 €

1 Available 3 Days 10Steelzinc platedfemale thread24

2.16 €

1 Available 3 Days 10Steelzinc plated2 welding studs8

3.44 €

1 Available 3 Days 10Steelzinc plated2 welding studs10

4.04 €

1 Available 3 Days 10Steelzinc plated2 welding studs12

Tech Support