DIN 1480 Forged turnbuckles (014803150160000)

DIN 1480 Forged turnbuckles 014803150160000
  • Volume Discount

Product Details:

Manufacturer part number: 014803150160000

Brand: REYHER

Price: 57.90

Delivery time: 3 Days


Technical Data:

Diameter: 16 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

014803150160000

Part Number
014803150160000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSDiameter
(mm)

57.90 €

1 Available 3 Days 1016

Loading...

  1. 1

Basic information

Material Steel Surface treatment zinc plated Form forged
Type open type, heavy duty Fastening method 2 flat leaf screws

This page is DIN 1480 Forged turnbuckles, part number 014803150160000.
You can find the detail information about specifications and dimensions on part number 014803150160000.

Variation of this product

Part Number
014803150120000
014803150200000
014803150240000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSDiameter
(mm)

19.30 €

1 Available 3 Days 1012

99.60 €

1 Available 3 Days 1020

142.82 €

1 Available 3 Days 1024

Tech Support