Manufacturer part number: 001864020060025
Brand: REYHER
Price: 2.28 €
Delivery time: 3 Days
Thread Nominal (M): 6
Length L (mm): 25
Application: Standard
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
001864020060025
Material | Steel | Strength Class (Steel) | 4.6 | Technical Standard | DIN |
---|
This page is DIN 186 T-head bolts, part number 001864020060025.
You can find the detail information about specifications and dimensions on part number 001864020060025.
Part Number |
---|
001864020060030 |
001864020060045 |
001864020060050 |
001864020060060 |
001864020080025 |
001864020080030 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Thread Nominal (M) | Length L (mm) | Application |
---|---|---|---|---|---|---|---|---|
2.49 € | 50 | Available | 3 Days | 10 | 6 | 30 | - | |
2.64 € | 50 | Available | 3 Days | 10 | 6 | 45 | - | |
2.64 € | 50 | Available | 3 Days | 10 | 6 | 50 | - | |
2.04 € | 25 | Available | 3 Days | 10 | 6 | 60 | - | |
0.84 € | 25 | Available | 3 Days | 10 | 8 | 25 | - | |
0.93 € | 25 | Available | 3 Days | 10 | 8 | 30 | - |