DIN 258 Taper pins

DIN 258 Taper pins
  • Volume Discount
[Specifications]
・Taper pins with external thread and constant taper lengths
・Shape: Taper
・Material: Steel
・DIN 258

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
002580000050040
002580000050050
002580000060045
002580000060050
002580000060055
002580000060060
002580000080055
002580000080060
002580000080065
002580000080075
002580000100065
002580000100075
002580000100085
002580000100100
002580000120085
002580000120100
002580000120120
002580000120140
002580000160100
002580000160120
002580000160140
002580000160160
002580000200120
002580000200140
002580000200190
002580000250140
002580000250160
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNominal Dia. Length

1.71 €

100 Available 3 Days 10540

1.98 €

100 Available 3 Days 10550

2.28 €

25 Available 3 Days 10645

2.43 €

25 Available 3 Days 10650

2.58 €

100 Available 3 Days 10655

2.64 €

25 Available 3 Days 10660

2.02 €

10 Available 3 Days 10855

2.02 €

10 Available 3 Days 10860

2.10 €

100 Available 3 Days 10865

2.22 €

100 Available 3 Days 10875

2.82 €

10 Available 3 Days 101065

3.00 €

100 Available 3 Days 101075

3.34 €

10 Available 3 Days 101085

3.64 €

10 Available 3 Days 1010100

3.96 €

10 Available 3 Days 101285

4.60 €

10 Available 3 Days 1012100

5.38 €

10 Available 3 Days 1012120

6.26 €

10 Available 3 Days 1012140

7.30 €

1 Available 3 Days 1016100

7.30 €

10 Available 3 Days 1016120

9.98 €

10 Available 3 Days 1016140

10.86 €

10 Available 3 Days 1016160

11.30 €

10 Available 3 Days 1020120

11.46 €

1 Available 3 Days 1020140

14.16 €

1 Available 3 Days 1020190

37.34 €

1 Available 3 Days 1025140

46.02 €

1 Available 3 Days 1025160

Loading...

  1. 1

Basic information

Shape Taper Material Steel Surface Treatment Not Provided

Tech Support