DIN 3017 Hose clamps (030170110220009)

DIN 3017 Hose clamps 030170110220009

Click on this image to zoom in.

Click on this image to zoom in.

  • 03017.011, 03017.311, 03017.941
  • 03017.012
  • 03017.013, 03017.018, 03017.903
  • Promotional pricing ends 30/11/2024
  • Volume Discount

Product Details:

Manufacturer part number: 030170110220009

Brand: REYHER

Price: 1.08

Delivery time: 3 Days


Technical Data:

Hose O.D. Tightening Range (Min.): 12 mm

Hose O.D. Tightening Range (Max.): 22 mm

Material: Steel

Type: with worm gear drive


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

030170110220009

Part Number
030170110220009
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSHose O.D. Tightening Range (Min.)
(mm)
Hose O.D. Tightening Range (Max.)
(mm)
Material Type

1.08 €

100 Available 3 Days 101222Steelwith worm gear drive

Loading...

  1. 1

This page is DIN 3017 Hose clamps, part number 030170110220009.
You can find the detail information about specifications and dimensions on part number 030170110220009.

Variation of this product

Part Number
030170110120009
030170110160009
030170110270009
030170110270012
030170110320009
030170110320012
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSHose O.D. Tightening Range (Min.)
(mm)
Hose O.D. Tightening Range (Max.)
(mm)
Material Type

1.02 €

100 Available 3 Days 10812Steelwith worm gear drive

1.02 €

100 Available 3 Days 101016Steelwith worm gear drive

1.11 €

100 Available 3 Days 101627Steelwith worm gear drive

1.44 €

50 Available 3 Days 101627Steelwith worm gear drive

1.11 €

100 Available 3 Days 102032Steelwith worm gear drive

1.50 €

50 Available 3 Days 102032Steelwith worm gear drive

Tech Support