DIN 417 Grub screws (004170000030006)

DIN 417 Grub screws 004170000030006
  • Promotional pricing
  • Volume Discount

Product Details:

Manufacturer part number: 004170000030006

Brand: REYHER

Price: 0.12

Delivery time: 3 Days


Technical Data:

Screw Nominal (M): 3

Length L: 6 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

004170000030006

Part Number
004170000030006
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSScrew Nominal (M) Length L
(mm)

0.12 €

100 Available 3 Days 1036

Loading...

  1. 1

Basic information

Material Steel Surface Treatment Not Provided Mounting Hole Shape Straight-Slot
Basic Shape Stud Bolts Technical Standard DIN Material (Details) 14 H

This page is DIN 417 Grub screws, part number 004170000030006.
You can find the detail information about specifications and dimensions on part number 004170000030006.

Variation of this product

Part Number
004170000030005
004170000030008
004170000030010
004170000030012
004170000040005
004170000040006
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSScrew Nominal (M) Length L
(mm)

0.21 €

100 Available 3 Days 1035

0.15 €

100 Available 3 Days 1038

0.18 €

100 Available 3 Days 10310

0.18 €

100 Available 3 Days 10312

0.27 €

100 Available 3 Days 1045

0.21 €

100 Available 3 Days 1046

Tech Support