DIN 462 Tab washers (004620000100000)

DIN 462 Tab washers 004620000100000
  • Volume Discount

Product Details:

Manufacturer part number: 004620000100000

Brand: REYHER

Price: 1.02

Delivery time: 3 Days


Technical Data:

I.D. d: 10 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

004620000100000

Part Number
004620000100000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSI.D. d
(mm)

1.02 €

100 Available 3 Days 1010

Loading...

  1. 1

Basic information

Type Single/Double Tab Washers Material Steel Surface Treatment (Detailed) Not Provided

This page is DIN 462 Tab washers, part number 004620000100000.
You can find the detail information about specifications and dimensions on part number 004620000100000.

Variation of this product

Part Number
004620000080000
004620000140000
004620000160000
004620000180000
004620000200000
004620000220000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSI.D. d
(mm)

0.99 €

100 Available 3 Days 108

1.08 €

100 Available 3 Days 1014

1.20 €

50 Available 3 Days 1016

1.32 €

50 Available 3 Days 1018

1.35 €

50 Available 3 Days 1020

1.41 €

50 Available 3 Days 1022

Tech Support