DIN 472 Retaining rings (004720000120000)

DIN 472 Retaining rings 004720000120000
  • Volume Discount

Product Details:

Manufacturer part number: 004720000120000

Brand: REYHER

Price: 0.06

Delivery time: 3 Days


Technical Data:

Nominal: 12

Material: [Steel] Spring Steel

Surface treatment (details): Not provided

Thickness: - mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

004720000120000

00472.000, DIN 472, Spring Steel, Normal

Product Description

Retaining rings for bores,
normal type

Drawing

Dimensions

DimensionsPacking UnitPieces
nominal size = for bore Ø x thickness  
8x0.8S (Standard Pack)2000
8x0.8K (Small Pack)200
9x0.8S (Standard Pack)2000
9x0.8K (Small Pack)200
10x1S (Standard Pack)2000
10x1K (Small Pack)200
11x1S (Standard Pack)2000
11x1K (Small Pack)200
12x1S (Standard Pack)2000
12x1K (Small Pack)200
13x1S (Standard Pack)2000
13x1K (Small Pack)200
14x1S (Standard Pack)2000
14x1K (Small Pack)200
15x1S (Standard Pack)2000
15x1K (Small Pack)200
16x1S (Standard Pack)2000
16x1K (Small Pack)200
17x1S (Standard Pack)2000
17x1K (Small Pack)200
18x1S (Standard Pack)2000
18x1K (Small Pack)200
19x1S (Standard Pack)2000
19x1K (Small Pack)200
20x1S (Standard Pack)2000
20x1K (Small Pack)200
21x1S (Standard Pack)2000
21x1K (Small Pack)200
22x1S (Standard Pack)2000
22x1K (Small Pack)200
23x1.2S (Standard Pack)2000
23x1.2K (Small Pack)200
24x1.2S (Standard Pack)2000
24x1.2K (Small Pack)200
25x1.2S (Standard Pack)2000
25x1.2K (Small Pack)200
26x1.2S (Standard Pack)2000
26x1.2K (Small Pack)200
27x1.2S (Standard Pack)2000
27x1.2K (Small Pack)200
28x1.2S (Standard Pack)2000
28x1.2K (Small Pack)200
29x1.2S (Standard Pack)2000
29x1.2K (Small Pack)200
30x1.2S (Standard Pack)2000
30x1.2K (Small Pack)200
31x1.2S (Standard Pack)2000
31x1.2K (Small Pack)200
32x1.2S (Standard Pack)2000
32x1.2K (Small Pack)200
33x1.2S (Standard Pack)1000
33x1.2K (Small Pack)100
34x1.5S (Standard Pack)1000
34x1.5K (Small Pack)100
35x1.5S (Standard Pack)1000
35x1.5K (Small Pack)100
36x1.5S (Standard Pack)1000
36x1.5K (Small Pack)100
37x1.5S (Standard Pack)1000
37x1.5K (Small Pack)100
38x1.5S (Standard Pack)1000
38x1.5K (Small Pack)100
39x1.5S (Standard Pack)1000
39x1.5K (Small Pack)100
40x1.75S (Standard Pack)100
41x1.75S (Standard Pack)100
42x1.75S (Standard Pack)100
44x1.75S (Standard Pack)100
45x1.75S (Standard Pack)100
46x1.75S (Standard Pack)100
47x1.75S (Standard Pack)100
48x1.75S (Standard Pack)100
50x2S (Standard Pack)100
51x2S (Standard Pack)100
52x2S (Standard Pack)100
53x2S (Standard Pack)100
54x2S (Standard Pack)100
55x2S (Standard Pack)100
56x2S (Standard Pack)100
57x2S (Standard Pack)100
58x2S (Standard Pack)100
60x2S (Standard Pack)100
62x2S (Standard Pack)100
62x3S (Standard Pack)100
63x2S (Standard Pack)100
64x2S (Standard Pack)100
65x2.5S (Standard Pack)100
67x2.5S (Standard Pack)100
68x2.5S (Standard Pack)100
70x2.5S (Standard Pack)100
72x2.5S (Standard Pack)50
75x2.5S (Standard Pack)50
77x2.5S (Standard Pack)50
78x2.5S (Standard Pack)50
80x2.5S (Standard Pack)50
82x2.5S (Standard Pack)50
85x3S (Standard Pack)50
88x3S (Standard Pack)50
90x3S (Standard Pack)50
92x3S (Standard Pack)50
95x3S (Standard Pack)50
97x3S (Standard Pack)50
98x3S (Standard Pack)50
100x3S (Standard Pack)50
102x4S (Standard Pack)1
105x4S (Standard Pack)1
108x4S (Standard Pack)1
110x4S (Standard Pack)1
112x4S (Standard Pack)1
115x4S (Standard Pack)1
118x4S (Standard Pack)1
120x4S (Standard Pack)1
122x4S (Standard Pack)1
125x4S (Standard Pack)1
128x4S (Standard Pack)1
130x4S (Standard Pack)1
132x4S (Standard Pack)1
135x4S (Standard Pack)1
138x4S (Standard Pack)1
140x4S (Standard Pack)1
142x4S (Standard Pack)1
145x4S (Standard Pack)1
148x4S (Standard Pack)1
150x4S (Standard Pack)1
152x4S (Standard Pack)1
155x4S (Standard Pack)1
160x4S (Standard Pack)1
165x4S (Standard Pack)1
168x4S (Standard Pack)1
170x4S (Standard Pack)1
175x4S (Standard Pack)1
180x4S (Standard Pack)1
185x4S (Standard Pack)1
190x4S (Standard Pack)1
195x4S (Standard Pack)1
200x4S (Standard Pack)1
205x5S (Standard Pack)1
210x5S (Standard Pack)1
215x5S (Standard Pack)1
220x5S (Standard Pack)1
225x5S (Standard Pack)1
230x5S (Standard Pack)1
240x5S (Standard Pack)1
245x5S (Standard Pack)1
250x5S (Standard Pack)1
255x5S (Standard Pack)1
260x5S (Standard Pack)1
265x5S (Standard Pack)1
270x5S (Standard Pack)1
275x5S (Standard Pack)1
280x5S (Standard Pack)1
285x5S (Standard Pack)1
290x5S (Standard Pack)1
295x5S (Standard Pack)1
300x5S (Standard Pack)1
310x6S (Standard Pack)1
320x6S (Standard Pack)1
340x6S (Standard Pack)1
360x6S (Standard Pack)1
 

00472.300, ~DIN 472, 1.4122/1.4310, Normal

Product Description

Retaining rings for bores,
normal type
Ø ≤ 100  → 1.4122,
Ø > 100  → 1.4310

Drawing

Dimensions

DimensionsPacking UnitPieces
nominal size = for drillings Ø x thickness  
8x0.8S (Standard Pack)100
9x0.8S (Standard Pack)100
10x1S (Standard Pack)100
12x1S (Standard Pack)100
13x1S (Standard Pack)100
14x1S (Standard Pack)100
15x1S (Standard Pack)100
16x1S (Standard Pack)100
17x1S (Standard Pack)100
18x1S (Standard Pack)100
19x1S (Standard Pack)50
20x1S (Standard Pack)50
21x1S (Standard Pack)50
22x1S (Standard Pack)50
24x1.2S (Standard Pack)50
25x1.2S (Standard Pack)50
26x1.2S (Standard Pack)50
28x1.2S (Standard Pack)50
30x1.2S (Standard Pack)25
32x1.2S (Standard Pack)25
35x1.5S (Standard Pack)25
36x1.5S (Standard Pack)25
37x1.5S (Standard Pack)25
38x1.5S (Standard Pack)25
40x1.75S (Standard Pack)25
42x1.75S (Standard Pack)25
45x1.75S (Standard Pack)10
47x1.75S (Standard Pack)10
48x1.75S (Standard Pack)10
50x2S (Standard Pack)1
52x2S (Standard Pack)1
54x2S (Standard Pack)1
55x2S (Standard Pack)1
56x2S (Standard Pack)1
60x2S (Standard Pack)1
62x2S (Standard Pack)1
65x2.5S (Standard Pack)1
68x2.5S (Standard Pack)1
70x2.5S (Standard Pack)1
72x2.5S (Standard Pack)1
75x2.5S (Standard Pack)1
80x2.5S (Standard Pack)1
82x2.5S (Standard Pack)1
85x3S (Standard Pack)1
90x3S (Standard Pack)1
95x3S (Standard Pack)1
100x3S (Standard Pack)1
120x4S (Standard Pack)1
130x4S (Standard Pack)1
140x4S (Standard Pack)1
165x4S (Standard Pack)1

Caution

Reduced spring load and modified
mechanical properties compared spring steel.

00472.318, DIN 472, Spring Steel Zinc Flake Coated, Normal

Product Description

Retaining rings for bores,
normal type

Drawing

Dimensions

DimensionsPacking UnitPieces
nominal size = for bore Ø x thickness  
10x1S (Standard Pack)1000
12x1S (Standard Pack)1000
16x1S (Standard Pack)1000
20x1S (Standard Pack)1000
25x1.2S (Standard Pack)1000
30x1.2S (Standard Pack)1000
35x1.5S (Standard Pack)1000
40x1.75S (Standard Pack)100
50x2S (Standard Pack)100
60x2S (Standard Pack)100
70x2.5S (Standard Pack)50
Part Number
004720000120000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNominal Material Surface treatment (details) Thickness
(mm)

0.06 €

2000 Available 3 Days 1012[Steel] Spring SteelNot provided-

Loading...

  1. 1

Basic information

Type Axial Mount (Internal) Shape C Type Retaining Ring for Hole

This page is DIN 472 Retaining rings, part number 004720000120000.
You can find the detail information about specifications and dimensions on part number 004720000120000.

Variation of this product

Part Number
004720000090000
004720000100000
004720000110000
004720000130000
004720000140000
004720000150000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSNominal Material Surface treatment (details) Thickness
(mm)

0.03 €

2000 Available 3 Days 109[Steel] Spring SteelNot provided-

0.03 €

2000 Available 3 Days 1010[Steel] Spring SteelNot provided-

0.03 €

2000 Available 3 Days 1011[Steel] Spring SteelNot provided-

0.06 €

2000 Available 3 Days 1013[Steel] Spring SteelNot provided-

0.06 €

2000 Available 3 Days 1014[Steel] Spring SteelNot provided-

0.06 €

2000 Available 3 Days 1015[Steel] Spring SteelNot provided-

Tech Support