DIN 478 Square head bolts (004781000100030)

DIN 478 Square head bolts 004781000100030
  • Promotional pricing ends 30/11/2024
  • Volume Discount

Product Details:

Manufacturer part number: 004781000100030

Brand: REYHER

Price: 2.18

Delivery time: 3 Days


Technical Data:

Thread Nominal (M): 10

Length L (mm): 30


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

004781000100030

Part Number
004781000100030
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSThread Nominal (M) Length L (mm)

2.18 €

50 Available 3 Days 101030

Loading...

  1. 1

Basic information

Material Steel Strength Class (Steel) 10.9 Technical Standard DIN

This page is DIN 478 Square head bolts, part number 004781000100030.
You can find the detail information about specifications and dimensions on part number 004781000100030.

Variation of this product

Part Number
004781000080030
004781000100040
004781000100050
004781000120040
004781000160060
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSThread Nominal (M) Length L (mm)

2.61 €

50 Available 3 Days 10830

2.28 €

50 Available 3 Days 101040

2.40 €

50 Available 3 Days 101050

3.64 €

25 Available 3 Days 101240

5.86 €

1 Available Same day

Stock

101660

Tech Support