DIN 480 Square head bolts (004801000100050)

DIN 480 Square head bolts 004801000100050
  • Volume Discount

Product Details:

Manufacturer part number: 004801000100050

Brand: REYHER

Price: 2.40

Delivery time: 3 Days


Technical Data:

Thread Nominal (M): 10

Length L (mm): 50


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

004801000100050

Part Number
004801000100050
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSThread Nominal (M) Length L (mm)

2.40 €

50 Available 3 Days 101050

Loading...

  1. 1

Basic information

Material Steel Strength Class (Steel) 10.9 Technical Standard DIN

Tech Support