DIN 529 Masonry bolts (005290130080100)

DIN 529 Masonry bolts 005290130080100
  • Volume Discount

Product Details:

Manufacturer part number: 005290130080100

Brand: REYHER

Price: 2.52

Delivery time: 3 Days


Technical Data:

Nominal diameter: 8 mm

Length: 100 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

005290130080100

Part Number
005290130080100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNominal diameter
(mm)
Length
(mm)

2.52 €

50 Available 3 Days 108100

Loading...

  1. 1

Basic information

Material Steel, quality 3.6 Surface treatment zinc plated Form 1 with split swivels
Form 2 incl. hexagon nut

This page is DIN 529 Masonry bolts, part number 005290130080100.
You can find the detail information about specifications and dimensions on part number 005290130080100.

Variation of this product

Part Number
005290130080080
005290130080150
005290130100100
005290130100120
005290130100130
005290130100150
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSNominal diameter
(mm)
Length
(mm)

1.65 €

50 Available 3 Days 10880

2.54 €

50 Available 3 Days 108150

2.34 €

50 Available 3 Days 1010100

2.91 €

25 Available 3 Days 1010120

2.00 €

25 Available 3 Days 1010130

2.04 €

25 Available 3 Days 1010150

Tech Support