DIN 608 Flat countersunk bolts (006088000100060)

DIN 608 Flat countersunk bolts 006088000100060
  • Volume Discount

Product Details:

Manufacturer part number: 006088000100060

Brand: REYHER

Price: 2.91

Delivery time: 3 Days


Technical Data:

Thread Nominal (M): 10

Length L (mm): 60


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

006088000100060

Part Number
006088000100060
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSThread Nominal (M) Length L (mm)

2.91 €

100 Available 3 Days 101060

Loading...

  1. 1

Basic information

Material Steel Strength Class (Steel) 8.8 Technical Standard DIN

This page is DIN 608 Flat countersunk bolts, part number 006088000100060.
You can find the detail information about specifications and dimensions on part number 006088000100060.

Variation of this product

Part Number
006088000100030
006088000100035
006088000100040
006088000120025
006088000120030
006088000120035
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSThread Nominal (M) Length L (mm)

1.38 €

200 Available 3 Days 101030

2.16 €

100 Available 3 Days 101035

2.28 €

100 Available 3 Days 101040

1.83 €

100 Available 3 Days 101225

2.04 €

100 Available 3 Days 101230

2.40 €

100 Available 3 Days 101235

Tech Support