Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Dimensions Ø - tol. x length | Packing Unit | Pieces | |||
1 | m6 | x | 4 | S (Standard pack) | 1000 |
1 | m6 | x | 5 | S (Standard pack) | 1000 |
1 | m6 | x | 6 | S (Standard pack) | 1000 |
1 | m6 | x | 8 | S (Standard pack) | 1000 |
1 | m6 | x | 10 | S (Standard pack) | 1000 |
1 | m6 | x | 12 | S (Standard pack) | 1000 |
1.5 | m6 | x | 4 | S (Standard pack) | 1000 |
1.5 | m6 | x | 5 | S (Standard pack) | 1000 |
1.5 | m6 | x | 6 | S (Standard pack) | 1000 |
1.5 | m6 | x | 8 | S (Standard pack) | 1000 |
1.5 | m6 | x | 10 | S (Standard pack) | 1000 |
1.5 | m6 | x | 12 | S (Standard pack) | 1000 |
1.5 | m6 | x | 14 | S (Standard pack) | 1000 |
1.5 | m6 | x | 16 | S (Standard pack) | 1000 |
1.5 | m6 | x | 20 | S (Standard pack) | 1000 |
2 | m6 | x | 4 | S (Standard pack) | 1000 |
2 | m6 | x | 5 | S (Standard pack) | 1000 |
2 | m6 | x | 6 | S (Standard pack) | 1000 |
2 | m6 | x | 8 | S (Standard pack) | 1000 |
2 | m6 | x | 10 | S (Standard pack) | 1000 |
2 | m6 | x | 12 | S (Standard pack) | 1000 |
2 | m6 | x | 14 | S (Standard pack) | 1000 |
2 | m6 | x | 16 | S (Standard pack) | 1000 |
2 | m6 | x | 18 | S (Standard pack) | 1000 |
2 | m6 | x | 20 | S (Standard pack) | 1000 |
2 | m6 | x | 24 | S (Standard pack) | 1000 |
2 | m6 | x | 30 | S (Standard pack) | 1000 |
2 | m6 | x | 32 | S (Standard pack) | 500 |
2 | m6 | x | 50 | S (Standard pack) | 500 |
2.5 | m6 | x | 6 | S (Standard pack) | 1000 |
2.5 | m6 | x | 8 | S (Standard pack) | 1000 |
2.5 | m6 | x | 10 | S (Standard pack) | 1000 |
2.5 | m6 | x | 12 | S (Standard pack) | 1000 |
2.5 | m6 | x | 14 | S (Standard pack) | 1000 |
2.5 | m6 | x | 16 | S (Standard pack) | 1000 |
2.5 | m6 | x | 18 | S (Standard pack) | 1000 |
2.5 | m6 | x | 20 | S (Standard pack) | 1000 |
2.5 | m6 | x | 24 | S (Standard pack) | 1000 |
2.5 | m6 | x | 26 | S (Standard pack) | 1000 |
2.5 | m6 | x | 28 | S (Standard pack) | 1000 |
3 | m6 | x | 6 | S (Standard pack) | 500 |
3 | m6 | x | 8 | S (Standard pack) | 500 |
3 | m6 | x | 10 | S (Standard pack) | 500 |
3 | m6 | x | 12 | S (Standard pack) | 500 |
3 | m6 | x | 14 | S (Standard pack) | 500 |
3 | m6 | x | 16 | S (Standard pack) | 500 |
3 | m6 | x | 18 | S (Standard pack) | 500 |
3 | m6 | x | 20 | S (Standard pack) | 500 |
3 | m6 | x | 22 | S (Standard pack) | 500 |
3 | m6 | x | 24 | S (Standard pack) | 500 |
3 | m6 | x | 26 | S (Standard pack) | 500 |
3 | m6 | x | 28 | S (Standard pack) | 500 |
3 | m6 | x | 30 | S (Standard pack) | 500 |
3 | m6 | x | 32 | S (Standard pack) | 500 |
3 | m6 | x | 40 | S (Standard pack) | 500 |
3 | m6 | x | 45 | S (Standard pack) | 500 |
3 | m6 | x | 50 | S (Standard pack) | 500 |
4 | m6 | x | 6 | S (Standard pack) | 500 |
4 | m6 | x | 8 | S (Standard pack) | 500 |
4 | m6 | x | 10 | S (Standard pack) | 500 |
4 | m6 | x | 12 | S (Standard pack) | 500 |
4 | m6 | x | 14 | S (Standard pack) | 500 |
4 | m6 | x | 16 | S (Standard pack) | 500 |
4 | m6 | x | 18 | S (Standard pack) | 500 |
4 | m6 | x | 20 | S (Standard pack) | 500 |
4 | m6 | x | 22 | S (Standard pack) | 500 |
4 | m6 | x | 24 | S (Standard pack) | 500 |
4 | m6 | x | 26 | S (Standard pack) | 500 |
4 | m6 | x | 28 | S (Standard pack) | 500 |
4 | m6 | x | 30 | S (Standard pack) | 500 |
4 | m6 | x | 32 | S (Standard pack) | 500 |
4 | m6 | x | 36 | S (Standard pack) | 500 |
4 | m6 | x | 40 | S (Standard pack) | 500 |
4 | m6 | x | 45 | S (Standard pack) | 500 |
4 | m6 | x | 50 | S (Standard pack) | 500 |
4 | m6 | x | 60 | S (Standard pack) | 500 |
5 | m6 | x | 8 | S (Standard pack) | 500 |
5 | m6 | x | 10 | S (Standard pack) | 500 |
5 | m6 | x | 12 | S (Standard pack) | 500 |
5 | m6 | x | 14 | S (Standard pack) | 500 |
5 | m6 | x | 16 | S (Standard pack) | 500 |
5 | m6 | x | 18 | S (Standard pack) | 500 |
5 | m6 | x | 20 | S (Standard pack) | 500 |
5 | m6 | x | 22 | S (Standard pack) | 500 |
5 | m6 | x | 24 | S (Standard pack) | 500 |
5 | m6 | x | 26 | S (Standard pack) | 500 |
5 | m6 | x | 28 | S (Standard pack) | 500 |
5 | m6 | x | 30 | S (Standard pack) | 500 |
5 | m6 | x | 32 | S (Standard pack) | 500 |
5 | m6 | x | 36 | S (Standard pack) | 500 |
5 | m6 | x | 40 | S (Standard pack) | 500 |
5 | m6 | x | 45 | S (Standard pack) | 500 |
5 | m6 | x | 50 | S (Standard pack) | 500 |
5 | m6 | x | 55 | S (Standard pack) | 500 |
5 | m6 | x | 60 | S (Standard pack) | 500 |
5 | m6 | x | 70 | S (Standard pack) | 500 |
6 | m6 | x | 8 | S (Standard pack) | 200 |
6 | m6 | x | 10 | S (Standard pack) | 200 |
6 | m6 | x | 12 | S (Standard pack) | 200 |
6 | m6 | x | 14 | S (Standard pack) | 200 |
6 | m6 | x | 16 | S (Standard pack) | 200 |
6 | m6 | x | 18 | S (Standard pack) | 200 |
6 | m6 | x | 20 | S (Standard pack) | 200 |
6 | m6 | x | 22 | S (Standard pack) | 200 |
6 | m6 | x | 24 | S (Standard pack) | 200 |
6 | m6 | x | 26 | S (Standard pack) | 200 |
6 | m6 | x | 28 | S (Standard pack) | 200 |
6 | m6 | x | 30 | S (Standard pack) | 200 |
6 | m6 | x | 32 | S (Standard pack) | 200 |
6 | m6 | x | 36 | S (Standard pack) | 200 |
6 | m6 | x | 40 | S (Standard pack) | 200 |
6 | m6 | x | 45 | S (Standard pack) | 200 |
6 | m6 | x | 50 | S (Standard pack) | 200 |
6 | m6 | x | 55 | S (Standard pack) | 200 |
6 | m6 | x | 60 | S (Standard pack) | 200 |
6 | m6 | x | 70 | S (Standard pack) | 200 |
6 | m6 | x | 80 | S (Standard pack) | 200 |
6 | m6 | x | 90 | S (Standard pack) | 200 |
6 | m6 | x | 100 | S (Standard pack) | 200 |
8 | m6 | x | 10 | S (Standard pack) | 100 |
8 | m6 | x | 12 | S (Standard pack) | 100 |
8 | m6 | x | 14 | S (Standard pack) | 100 |
8 | m6 | x | 16 | S (Standard pack) | 100 |
8 | m6 | x | 18 | S (Standard pack) | 100 |
8 | m6 | x | 20 | S (Standard pack) | 100 |
8 | m6 | x | 22 | S (Standard pack) | 100 |
8 | m6 | x | 24 | S (Standard pack) | 100 |
8 | m6 | x | 26 | S (Standard pack) | 100 |
8 | m6 | x | 28 | S (Standard pack) | 100 |
8 | m6 | x | 30 | S (Standard pack) | 100 |
8 | m6 | x | 32 | S (Standard pack) | 100 |
8 | m6 | x | 36 | S (Standard pack) | 100 |
8 | m6 | x | 40 | S (Standard pack) | 100 |
8 | m6 | x | 45 | S (Standard pack) | 100 |
8 | m6 | x | 50 | S (Standard pack) | 100 |
8 | m6 | x | 55 | S (Standard pack) | 100 |
8 | m6 | x | 60 | S (Standard pack) | 100 |
8 | m6 | x | 70 | S (Standard pack) | 100 |
8 | m6 | x | 80 | S (Standard pack) | 100 |
8 | m6 | x | 90 | S (Standard pack) | 100 |
8 | m6 | x | 100 | S (Standard pack) | 100 |
8 | m6 | x | 120 | S (Standard pack) | 100 |
10 | m6 | x | 16 | S (Standard pack) | 100 |
10 | m6 | x | 20 | S (Standard pack) | 100 |
10 | m6 | x | 22 | S (Standard pack) | 100 |
10 | m6 | x | 24 | S (Standard pack) | 100 |
10 | m6 | x | 26 | S (Standard pack) | 100 |
10 | m6 | x | 28 | S (Standard pack) | 100 |
10 | m6 | x | 30 | S (Standard pack) | 100 |
10 | m6 | x | 32 | S (Standard pack) | 100 |
10 | m6 | x | 36 | S (Standard pack) | 100 |
10 | m6 | x | 40 | S (Standard pack) | 100 |
10 | m6 | x | 45 | S (Standard pack) | 100 |
10 | m6 | x | 50 | S (Standard pack) | 100 |
10 | m6 | x | 55 | S (Standard pack) | 100 |
10 | m6 | x | 60 | S (Standard pack) | 100 |
10 | m6 | x | 70 | S (Standard pack) | 100 |
10 | m6 | x | 80 | S (Standard pack) | 100 |
10 | m6 | x | 90 | S (Standard pack) | 100 |
10 | m6 | x | 100 | S (Standard pack) | 100 |
10 | m6 | x | 110 | S (Standard pack) | 100 |
10 | m6 | x | 120 | S (Standard pack) | 100 |
12 | m6 | x | 20 | S (Standard pack) | 100 |
12 | m6 | x | 24 | S (Standard pack) | 100 |
12 | m6 | x | 26 | S (Standard pack) | 100 |
12 | m6 | x | 28 | S (Standard pack) | 100 |
12 | m6 | x | 30 | S (Standard pack) | 100 |
12 | m6 | x | 32 | S (Standard pack) | 100 |
12 | m6 | x | 36 | S (Standard pack) | 100 |
12 | m6 | x | 40 | S (Standard pack) | 100 |
12 | m6 | x | 45 | S (Standard pack) | 100 |
12 | m6 | x | 50 | S (Standard pack) | 100 |
12 | m6 | x | 55 | S (Standard pack) | 100 |
12 | m6 | x | 60 | S (Standard pack) | 100 |
12 | m6 | x | 70 | S (Standard pack) | 100 |
12 | m6 | x | 80 | S (Standard pack) | 100 |
12 | m6 | x | 90 | S (Standard pack) | 100 |
12 | m6 | x | 100 | S (Standard pack) | 100 |
12 | m6 | x | 110 | S (Standard pack) | 100 |
12 | m6 | x | 120 | S (Standard pack) | 100 |
14 | m6 | x | 50 | S (Standard pack) | 50 |
14 | m6 | x | 60 | S (Standard pack) | 50 |
14 | m6 | x | 70 | S (Standard pack) | 50 |
14 | m6 | x | 80 | S (Standard pack) | 50 |
14 | m6 | x | 90 | S (Standard pack) | 50 |
14 | m6 | x | 100 | S (Standard pack) | 50 |
14 | m6 | x | 120 | S (Standard pack) | 50 |
16 | m6 | x | 30 | S (Standard pack) | 50 |
16 | m6 | x | 40 | S (Standard pack) | 50 |
16 | m6 | x | 45 | S (Standard pack) | 50 |
16 | m6 | x | 50 | S (Standard pack) | 50 |
16 | m6 | x | 55 | S (Standard pack) | 50 |
16 | m6 | x | 60 | S (Standard pack) | 50 |
16 | m6 | x | 70 | S (Standard pack) | 50 |
16 | m6 | x | 80 | S (Standard pack) | 50 |
16 | m6 | x | 90 | S (Standard pack) | 50 |
16 | m6 | x | 100 | S (Standard pack) | 1 |
16 | m6 | x | 110 | S (Standard pack) | 1 |
16 | m6 | x | 120 | S (Standard pack) | 1 |
20 | m6 | x | 40 | S (Standard pack) | 25 |
20 | m6 | x | 50 | S (Standard pack) | 25 |
20 | m6 | x | 60 | S (Standard pack) | 25 |
20 | m6 | x | 80 | S (Standard pack) | 25 |
20 | m6 | x | 100 | S (Standard pack) | 25 |
20 | m6 | x | 120 | S (Standard pack) | 25 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Nominal Dia. | Length | |
---|---|---|---|---|---|---|---|
0.15 € | 1 | Available |
Same day
Stock | 10 | 1 | 4 | |
0.12 € | 1 | Available |
Same day
Stock | 10 | 1.5 | 14 | |
0.06 € | 1 | Available |
Same day
Stock | 10 | 2 | 8 | |
0.06 € | 1 | Available |
Same day
Stock | 10 | 2 | 10 | |
0.06 € | 1 | Available |
Same day
Stock | 10 | 2 | 12 | |
0.12 € | 1 | Available |
Same day
Stock | 10 | 2 | 14 | |
0.12 € | 1 | Available |
Same day
Stock | 10 | 2 | 16 | |
0.18 € | 1 | Available |
Same day
Stock | 10 | 2 | 24 | |
0.06 € | 1 | Available |
Same day
Stock | 10 | 3 | 10 | |
0.12 € | 1 | Available |
Same day
Stock | 10 | 3 | 14 | |
0.12 € | 1 | Available |
Same day
Stock | 10 | 3 | 16 | |
0.12 € | 1 | Available |
Same day
Stock | 10 | 3 | 18 | |
0.15 € | 1 | Available |
Same day
Stock | 10 | 3 | 30 | |
0.12 € 0.04 € | 1 | Available |
Same day
Stock | 10 | 4 | 8 | |
0.12 € | 1 | Available |
Same day
Stock | 10 | 4 | 12 | |
0.12 € | 1 | Available |
Same day
Stock | 10 | 4 | 14 | |
0.15 € | 1 | Available |
Same day
Stock | 10 | 4 | 16 | |
0.15 € 0.05 € | 1 | Available |
Same day
Stock | 10 | 4 | 24 | |
0.12 € | 1 | Available |
Same day
Stock | 10 | 5 | 10 | |
0.18 € 0.06 € | 1 | Available |
Same day
Stock | 10 | 6 | 18 | |
0.33 € | 1 | Available |
Same day
Stock | 10 | 6 | 40 | |
0.27 € | 1 | Available |
Same day
Stock | 10 | 8 | 20 | |
0.75 € | 1 | Available |
Same day
Stock | 10 | 8 | 60 | |
1.53 € 0.54 € | 1 | Available |
Same day
Stock | 10 | 10 | 80 |
Loading...
Shape | Straight / Dual-Fit Dowel | Material | Steel | Surface Treatment | Not Provided |
---|---|---|---|---|---|
Feature 2 | tolerance m6 |
Configure
Stock
Basic Attributes
Nominal Dia.
Length
Type
Filter by standard shipping days
Optional Attributes