DIN 741 Rope clamps

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
007410100030000
007410100050000
007410100065000
007410100080000
007410100110000
007410100130000
007410100160000
007419200030000
007419200050000
007419200060000
007419200080000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSMaterial Surface treatment Inner Ø
(mm)
Nominal Ø
(mm)
Material (details)

0.72 €

100 Available 3 Days 10SteelZinc plated3M 4-

0.75 €

100 Available 3 Days 10SteelZinc plated5M 5-

0.84 €

100 Available 3 Days 10SteelZinc plated6.5M 5-

1.08 €

100 Available 3 Days 10SteelZinc plated8M 6-

2.82 €

20 Available 3 Days 10SteelZinc plated11M 8-

2.50 €

10 Available 3 Days 10SteelZinc plated13M 10-

3.30 €

10 Available 3 Days 10SteelZinc plated16M 12-

2.61 €

50 Available 3 Days 10Stainless Steel A2-3M 4Austenite (A2 / 1.4301/03)

2.97 €

50 Available 3 Days 10Stainless Steel A2-5M 5Austenite (A2 / 1.4301/03)

2.72 €

50 Available 3 Days 10Stainless Steel A2-6M 5Austenite (A2 / 1.4301/03)

3.86 €

25 Available 3 Days 10Stainless Steel A2-8M 6Austenite (A2 / 1.4301/03)

Loading...

  1. 1

Basic information

Length(mm) 0

Tech Support