DIN 7500 Thread rolling screws (Part Numbers)

DIN 7500 Thread rolling screws
  • Volume Discount
Cross recessed screws; Dry wall screws; Flange bolts; Hexagon head screws; Threadforming screws

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
075000150040006
075000150040008
075000150040010
075000150040012
075000150040016
075000150040020
075000150040025
075000150040030
075000150050008
075000150050010
075000150050012
075000150050016
075000150050020
075000150050025
075000150050030
075000150050035
075000150050040
075000150060008
075000150060010
075000150060012
075000150060016
075000150060020
075000150060025
075000150060030
075000150060035
075000150060040
075000150060045
075000150060050
075000150080012
075000150080016
075000150080020
075000150080025
075000150080030
075000150080035
075000150080040
075000150080045
075000150080050
075000150080060
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNominal of Thread (M) Length L (mm)
(mm)

0.03 €

1000 Available 3 Days 1046

0.06 €

1000 Available 3 Days 1048

0.06 €

1000 Available 3 Days 10410

0.06 €

1000 Available 3 Days 10412

0.06 €

1000 Available 3 Days 10416

0.06 €

1000 Available 3 Days 10420

0.06 €

1000 Available 3 Days 10425

0.06 €

1000 Available 3 Days 10430

0.06 €

1000 Available 3 Days 1058

0.12 €

1000 Available 3 Days 10510

0.09 €

1000 Available 3 Days 10512

0.12 €

1000 Available 3 Days 10516

0.12 €

1000 Available 3 Days 10520

0.12 €

1000 Available 3 Days 10525

0.15 €

1000 Available 3 Days 10530

0.15 €

1000 Available 3 Days 10535

0.18 €

1000 Available 3 Days 10540

0.12 €

1000 Available 3 Days 1068

0.12 €

1000 Available 3 Days 10610

0.15 €

1000 Available 3 Days 10612

0.15 €

1000 Available 3 Days 10616

0.18 €

1000 Available 3 Days 10620

0.18 €

1000 Available 3 Days 10625

0.18 €

1000 Available 3 Days 10630

0.18 €

500 Available 3 Days 10635

0.24 €

500 Available 3 Days 10640

0.27 €

500 Available 3 Days 10645

0.33 €

500 Available 3 Days 10650

0.24 €

500 Available 3 Days 10812

0.27 €

500 Available 3 Days 10816

0.30 €

500 Available 3 Days 10820

0.36 €

500 Available 3 Days 10825

0.42 €

500 Available 3 Days 10830

0.42 €

500 Available 3 Days 10835

0.45 €

500 Available 3 Days 10840

0.54 €

500 Available 3 Days 10845

0.63 €

250 Available 3 Days 10850

0.72 €

500 Available 3 Days 10860

Loading...

  1. 1

Basic information

Detailed Shape Hex Material Steel Surface Treatment Zinc Plating
Mounting Hole Shape Not Provided Basic Shape Other Screws Technical Standard DIN
Feature hexagon head with collar DIN-Form D

Tech Support