DIN 7504 Self drilling screws (075043010029009)

DIN 7504 Self drilling screws 075043010029009
  • Volume Discount

Product Details:

Manufacturer part number: 075043010029009

Brand: REYHER

Price: 0.03

Delivery time: 3 Days


Technical Data:

Screw Nominal (M): 2.9

Length L (mm): 9.5


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

075043010029009

Part Number
075043010029009
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSScrew Nominal (M) Length L (mm)

0.03 €

1000 Available 3 Days 102.99.5

Loading...

  1. 1

Basic information

Detailed Shape Pan Head, with tapping screw thread Material Steel Surface Treatment Zinc Plating
Mounting Hole Shape Hexalobular Socket Basic Shape Standard (Round) Technical Standard DIN

This page is DIN 7504 Self drilling screws, part number 075043010029009.
You can find the detail information about specifications and dimensions on part number 075043010029009.

Variation of this product

Part Number
075043010029013
075043010029016
075043010029019
075043010035009
075043010035013
075043010035016
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSScrew Nominal (M) Length L (mm)

0.03 €

1000 Available 3 Days 102.913

0.06 €

1000 Available 3 Days 102.916

0.03 €

1000 Available 3 Days 102.919

0.03 €

1000 Available 3 Days 103.59.5

0.03 €

1000 Available 3 Days 103.513

0.03 €

1000 Available 3 Days 103.516

Tech Support