DIN 7516 Thread cutting screws (075160140030010)

DIN 7516 Thread cutting screws 075160140030010
  • Volume Discount

Product Details:

Manufacturer part number: 075160140030010

Brand: REYHER

Price: 0.03

Delivery time: 3 Days


Technical Data:

Nominal of Thread (M): 3

Length L (mm): 10


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

075160140030010

Part Number
075160140030010
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNominal of Thread (M) Length L (mm)

0.03 €

2000 Available 3 Days 10310

Loading...

  1. 1

Basic information

Detailed Shape Low Flat Head Material Steel Mounting Hole Shape Cross Recessed
Thread ridge Type Self Tapping Screws Basic Shape Standard (Round)

This page is DIN 7516 Thread cutting screws, part number 075160140030010.
You can find the detail information about specifications and dimensions on part number 075160140030010.

Variation of this product

Part Number
075160140030006
075160140030008
075160140030012
075160140030016
075160140040008
075160140040010
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSNominal of Thread (M) Length L (mm)

0.06 €

2000 Available 3 Days 1036

0.06 €

2000 Available 3 Days 1038

0.03 €

2000 Available 3 Days 10312

0.06 €

2000 Available 3 Days 10316

0.06 €

2000 Available 3 Days 1048

0.03 €

2000 Available 3 Days 10410

Tech Support