DIN 7516 Thread cutting screws (075160150030006)

DIN 7516 Thread cutting screws 075160150030006
  • Volume Discount

Product Details:

Manufacturer part number: 075160150030006

Brand: REYHER

Price: 0.24

Delivery time: Same day


Technical Data:

Nominal of Thread (M): 3

Length L (mm): 6


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

075160150030006

Part Number
075160150030006
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNominal of Thread (M) Length L (mm)

0.24 €

1 Available Same day

Stock

1036

Loading...

  1. 1

Basic information

Detailed Shape Low Small Head Material Steel Mounting Hole Shape Cross Recessed
Thread ridge Type Self Tapping Screws Basic Shape Standard (Round)

This page is DIN 7516 Thread cutting screws, part number 075160150030006.
You can find the detail information about specifications and dimensions on part number 075160150030006.

Variation of this product

Part Number
075160150030008
075160150030010
075160150030012
075160150040008
075160150040010
075160150040012
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSNominal of Thread (M) Length L (mm)

0.18 €

2000 Available 3 Days 1038

0.06 €

2000 Available 3 Days 10310

0.06 €

2000 Available 3 Days 10312

0.03 €

2000 Available 3 Days 1048

0.03 €

2000 Available 3 Days 10410

0.06 €

2000 Available 3 Days 10412

Tech Support