Manufacturer part number: 079685100120040
Brand: REYHER
Price: 16.24 €
Delivery time: 3 Days
Screw Nominal (M): 12
Length L (mm): 40 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
079685100120040
Material | Steel | Mounting Hole Shape | Not Provided | Strength Class (Steel) | 5.6 |
---|---|---|---|---|---|
Basic Shape | Hex | Technical Standard | DIN | Feature | incl. hexagon nut |
This page is Reamer bolts / hexagonal / with nut, long version / DIN 7968, part number 079685100120040.
You can find the detail information about specifications and dimensions on part number 079685100120040.
Part Number |
---|
079685100120045 |
079685100120050 |
079685100120055 |
079685100160040 |
079685100160045 |
079685100160050 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Screw Nominal (M) | Length L (mm) (mm) |
---|---|---|---|---|---|---|---|
16.90 € | 100 | Available | 3 Days | 10 | 12 | 45 | |
17.58 € | 100 | Available | 3 Days | 10 | 12 | 50 | |
18.10 € | 100 | Available | 3 Days | 10 | 12 | 55 | |
10.52 € | 50 | Available | 3 Days | 10 | 16 | 40 | |
10.78 € | 50 | Available | 3 Days | 10 | 16 | 45 | |
11.18 € | 50 | Available | 3 Days | 10 | 16 | 50 |