Manufacturer part number: 079688040120035
Brand: REYHER
Price: 4.86 €
Delivery time: 3 Days
Screw Nominal (M): 12
Length L (mm): 35 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
079688040120035
Material | Steel | Mounting Hole Shape | Not Provided | Strength Class (Steel) | 8.8 |
---|---|---|---|---|---|
Basic Shape | Hex | Technical Standard | DIN | Feature | incl. hexagon nut |
This page is Reamer bolts / hexagonal / with nut / DIN 7968, part number 079688040120035.
You can find the detail information about specifications and dimensions on part number 079688040120035.
Part Number |
---|
079688040120040 |
079688040120045 |
079688040120050 |
079688040120055 |
079688040120060 |
079688040120070 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Screw Nominal (M) | Length L (mm) (mm) |
---|---|---|---|---|---|---|---|
5.12 € | 1 | Available | 3 Days | 10 | 12 | 40 | |
5.58 € | 1 | Available | 3 Days | 10 | 12 | 45 | |
5.66 € | 1 | Available | 3 Days | 10 | 12 | 50 | |
5.72 € | 1 | Available | 3 Days | 10 | 12 | 55 | |
5.72 € | 1 | Available | 3 Days | 10 | 12 | 60 | |
7.98 € | 1 | Available | 3 Days | 10 | 12 | 70 |