Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Dimensions | Packing Unit | Pieces | ||
D 4 | x | 10 | S (Standard pack) | 100 |
D 4 | x | 12 | S (Standard pack) | 100 |
D 4 | x | 14 | S (Standard pack) | 100 |
D 4 | x | 16 | S (Standard pack) | 100 |
D 4 | x | 18 | S (Standard pack) | 100 |
D 4 | x | 20 | S (Standard pack) | 100 |
D 4 | x | 24 | S (Standard pack) | 100 |
D 5 | x | 10 | S (Standard pack) | 100 |
D 5 | x | 12 | S (Standard pack) | 100 |
D 5 | x | 14 | S (Standard pack) | 100 |
D 5 | x | 16 | S (Standard pack) | 100 |
D 5 | x | 18 | S (Standard pack) | 100 |
D 5 | x | 20 | S (Standard pack) | 100 |
D 5 | x | 24 | S (Standard pack) | 100 |
D 5 | x | 28 | S (Standard pack) | 100 |
D 5 | x | 30 | S (Standard pack) | 100 |
D 5 | x | 32 | S (Standard pack) | 100 |
D 5 | x | 36 | S (Standard pack) | 100 |
D 5 | x | 40 | S (Standard pack) | 100 |
D 5 | x | 45 | S (Standard pack) | 100 |
D 5 | x | 50 | S (Standard pack) | 100 |
D 6 | x | 10 | S (Standard pack) | 100 |
D 6 | x | 12 | S (Standard pack) | 100 |
D 6 | x | 14 | S (Standard pack) | 100 |
D 6 | x | 16 | S (Standard pack) | 100 |
D 6 | x | 18 | S (Standard pack) | 100 |
D 6 | x | 20 | S (Standard pack) | 100 |
D 6 | x | 22 | S (Standard pack) | 100 |
D 6 | x | 24 | S (Standard pack) | 100 |
D 6 | x | 26 | S (Standard pack) | 100 |
D 6 | x | 28 | S (Standard pack) | 100 |
D 6 | x | 30 | S (Standard pack) | 100 |
D 6 | x | 32 | S (Standard pack) | 100 |
D 6 | x | 36 | S (Standard pack) | 100 |
D 6 | x | 40 | S (Standard pack) | 100 |
D 6 | x | 45 | S (Standard pack) | 100 |
D 6 | x | 50 | S (Standard pack) | 100 |
D 6 | x | 55 | S (Standard pack) | 100 |
D 6 | x | 60 | S (Standard pack) | 100 |
D 6 | x | 70 | S (Standard pack) | 100 |
D 6 | x | 80 | S (Standard pack) | 100 |
D 8 | x | 12 | S (Standard pack) | 100 |
D 8 | x | 16 | S (Standard pack) | 100 |
D 8 | x | 18 | S (Standard pack) | 100 |
D 8 | x | 20 | S (Standard pack) | 100 |
D 8 | x | 24 | S (Standard pack) | 100 |
D 8 | x | 26 | S (Standard pack) | 100 |
D 8 | x | 28 | S (Standard pack) | 100 |
D 8 | x | 30 | S (Standard pack) | 100 |
D 8 | x | 32 | S (Standard pack) | 100 |
D 8 | x | 36 | S (Standard pack) | 100 |
D 8 | x | 40 | S (Standard pack) | 100 |
D 8 | x | 45 | S (Standard pack) | 100 |
D 8 | x | 50 | S (Standard pack) | 100 |
D 8 | x | 55 | S (Standard pack) | 100 |
D 8 | x | 60 | S (Standard pack) | 100 |
D 8 | x | 70 | S (Standard pack) | 100 |
D 8 | x | 80 | S (Standard pack) | 100 |
D 8 | x | 90 | S (Standard pack) | 100 |
D 8 | x | 100 | S (Standard pack) | 100 |
D 10 | x | 18 | S (Standard pack) | 100 |
D 10 | x | 20 | S (Standard pack) | 100 |
D 10 | x | 24 | S (Standard pack) | 100 |
D 10 | x | 28 | S (Standard pack) | 100 |
D 10 | x | 30 | S (Standard pack) | 100 |
D 10 | x | 32 | S (Standard pack) | 100 |
D 10 | x | 36 | S (Standard pack) | 100 |
D 10 | x | 40 | S (Standard pack) | 100 |
D 10 | x | 45 | S (Standard pack) | 100 |
D 10 | x | 50 | S (Standard pack) | 100 |
D 10 | x | 55 | S (Standard pack) | 100 |
D 10 | x | 60 | S (Standard pack) | 100 |
D 10 | x | 70 | S (Standard pack) | 100 |
D 10 | x | 80 | S (Standard pack) | 100 |
D 10 | x | 90 | S (Standard pack) | 50 |
D 10 | x | 100 | S (Standard pack) | 50 |
D 10 | x | 120 | S (Standard pack) | 50 |
D 12 | x | 20 | S (Standard pack) | 100 |
D 12 | x | 24 | S (Standard pack) | 100 |
D 12 | x | 28 | S (Standard pack) | 100 |
D 12 | x | 30 | S (Standard pack) | 100 |
D 12 | x | 32 | S (Standard pack) | 100 |
D 12 | x | 36 | S (Standard pack) | 100 |
D 12 | x | 40 | S (Standard pack) | 100 |
D 12 | x | 45 | S (Standard pack) | 100 |
D 12 | x | 50 | S (Standard pack) | 100 |
D 12 | x | 55 | S (Standard pack) | 100 |
D 12 | x | 60 | S (Standard pack) | 100 |
D 12 | x | 70 | S (Standard pack) | 50 |
D 12 | x | 80 | S (Standard pack) | 50 |
D 12 | x | 90 | S (Standard pack) | 50 |
D 12 | x | 100 | S (Standard pack) | 50 |
D 12 | x | 120 | S (Standard pack) | 50 |
D 14 | x | 32 | S (Standard pack) | 50 |
D 14 | x | 40 | S (Standard pack) | 50 |
D 14 | x | 50 | S (Standard pack) | 50 |
D 14 | x | 60 | S (Standard pack) | 50 |
D 14 | x | 80 | S (Standard pack) | 50 |
D 16 | x | 28 | S (Standard pack) | 50 |
D 16 | x | 30 | S (Standard pack) | 50 |
D 16 | x | 32 | S (Standard pack) | 50 |
D 16 | x | 36 | S (Standard pack) | 50 |
D 16 | x | 40 | S (Standard pack) | 50 |
D 16 | x | 45 | S (Standard pack) | 50 |
D 16 | x | 50 | S (Standard pack) | 50 |
D 16 | x | 55 | S (Standard pack) | 50 |
D 16 | x | 60 | S (Standard pack) | 1 |
D 16 | x | 70 | S (Standard pack) | 1 |
D 16 | x | 80 | S (Standard pack) | 1 |
D 16 | x | 90 | S (Standard pack) | 1 |
D 16 | x | 100 | S (Standard pack) | 1 |
D 16 | x | 120 | S (Standard pack) | 1 |
D 20 | x | 36 | S (Standard pack) | 1 |
D 20 | x | 40 | S (Standard pack) | 1 |
D 20 | x | 45 | S (Standard pack) | 1 |
D 20 | x | 50 | S (Standard pack) | 1 |
D 20 | x | 55 | S (Standard pack) | 1 |
D 20 | x | 60 | S (Standard pack) | 1 |
D 20 | x | 70 | S (Standard pack) | 1 |
D 20 | x | 80 | S (Standard pack) | 1 |
D 20 | x | 90 | S (Standard pack) | 1 |
D 20 | x | 100 | S (Standard pack) | 1 |
D 20 | x | 120 | S (Standard pack) | 1 |
D 20 | x | 140 | S (Standard pack) | 1 |
D 20 | x | 150 | S (Standard pack) | 1 |
D 20 | x | 160 | S (Standard pack) | 1 |
D 20 | x | 180 | S (Standard pack) | 1 |
D 20 | x | 200 | S (Standard pack) | 1 |
D 25 | x | 50 | S (Standard pack) | 1 |
D 25 | x | 60 | S (Standard pack) | 1 |
D 25 | x | 70 | S (Standard pack) | 1 |
D 25 | x | 80 | S (Standard pack) | 1 |
D 25 | x | 100 | S (Standard pack) | 1 |
D 25 | x | 120 | S (Standard pack) | 1 |
D 25 | x | 130 | S (Standard pack) | 1 |
D 30 | x | 55 | S (Standard pack) | 1 |
D 30 | x | 60 | S (Standard pack) | 1 |
D 30 | x | 70 | S (Standard pack) | 1 |
D 30 | x | 80 | S (Standard pack) | 1 |
D 30 | x | 100 | S (Standard pack) | 1 |
D 30 | x | 120 | S (Standard pack) | 1 |
D 40 | x | 60 | S (Standard pack) | 1 |
D 40 | x | 70 | S (Standard pack) | 1 |
D 40 | x | 80 | S (Standard pack) | 1 |
D 40 | x | 90 | S (Standard pack) | 1 |
D 40 | x | 100 | S (Standard pack) | 1 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Nominal Dia. | Length | Feature 1 | Feature 2 | |
---|---|---|---|---|---|---|---|---|---|
1.59 € | 1 | Available |
Same day
Stock | 10 | 4 | 10 | hardened | tolerance m6 | |
2.10 € | 1 | Available |
Same day
Stock | 10 | 4 | 16 | hardened | tolerance m6 | |
0.54 € | 1 | Available |
Same day
Stock | 10 | 5 | 12 | hardened | tolerance m6 | |
0.60 € | 1 | Available |
Same day
Stock | 10 | 5 | 24 | hardened | tolerance m6 | |
0.75 € | 1 | Available |
Same day
Stock | 10 | 5 | 36 | hardened | tolerance m6 | |
0.60 € | 1 | Available |
Same day
Stock | 10 | 6 | 12 | hardened | tolerance m6 | |
0.81 € | 1 | Available |
Same day
Stock | 10 | 6 | 55 | hardened | tolerance m6 | |
1.02 € 0.36 € | 1 | Available |
Same day
Stock | 10 | 8 | 12 | hardened | tolerance m6 | |
0.48 € | 1 | Available |
Same day
Stock | 10 | 8 | 24 | hardened | tolerance m6 | |
0.78 € 0.27 € | 1 | Available |
Same day
Stock | 10 | 8 | 40 | hardened | tolerance m6 | |
1.20 € | 1 | Available |
Same day
Stock | 10 | 8 | 60 | hardened | tolerance m6 | |
1.38 € | 1 | Available |
Same day
Stock | 10 | 8 | 80 | hardened | tolerance m6 | |
1.62 € 0.57 € | 1 | Available |
Same day
Stock | 10 | 10 | 70 | hardened | tolerance m6 | |
1.32 € | 1 | Available |
Same day
Stock | 10 | 12 | 50 | hardened | tolerance m6 | |
2.22 € 0.78 € | 1 | Available |
Same day
Stock | 10 | 12 | 70 | hardened | tolerance m6 |
Loading...
Shape | Straight / Dual-Fit Dowel | Material | Steel | Surface Treatment | Not Provided |
---|---|---|---|---|---|
DIN-Form | D |
Configure
Stock
Basic Attributes
Nominal Dia.
Length
Feature 1
Feature 2
Type
Filter by standard shipping days
Optional Attributes