DIN 7981 Tapping screws (Part Numbers)

DIN 7981 Tapping screws
  • Volume Discount
Pan head tapping screws; Sheet metal screws; TORX screws; compare ISO 7049; srews with hexalobular internal driving

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
079813080055016
079813080055019
079813080055022
079813080055025
079813080055032
079813080055038
079813080055045
079813080055050
079813080055060
079813080055070
079813080055080
079813080055090
079813080055100
079813080063013
079813080063016
079813080063019
079813080063022
079813080063025
079813080063032
079813080063038
079813080063045
079813080063050
079813080063060
079813080063070
079813080063080
079813080063090
079813080063100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSScrew Nominal (M) Length L (mm)

0.06 €

500 Available 3 Days 105.516

0.06 €

500 Available 3 Days 105.519

0.09 €

500 Available 3 Days 105.522

0.09 €

250 Available 3 Days 105.525

0.09 €

250 Available 3 Days 105.532

0.12 €

250 Available 3 Days 105.538

0.15 €

250 Available 3 Days 105.545

0.15 €

250 Available 3 Days 105.550

0.15 €

250 Available 3 Days 105.560

0.15 €

250 Available 3 Days 105.570

0.21 €

250 Available 3 Days 105.580

0.24 €

250 Available 3 Days 105.590

0.30 €

250 Available 3 Days 105.5100

0.09 €

250 Available 3 Days 106.313

0.09 €

250 Available 3 Days 106.316

0.12 €

250 Available 3 Days 106.319

0.09 €

250 Available 3 Days 106.322

0.12 €

250 Available 3 Days 106.325

0.15 €

250 Available 3 Days 106.332

0.15 €

250 Available 3 Days 106.338

0.15 €

250 Available 3 Days 106.345

0.18 €

250 Available 3 Days 106.350

0.24 €

250 Available 3 Days 106.360

0.24 €

250 Available 3 Days 106.370

0.24 €

250 Available 3 Days 106.380

0.21 €

250 Available 3 Days 106.390

0.33 €

250 Available 3 Days 106.3100

Loading...

Basic information

Detailed Shape Pan Head, with cone end Material Steel Surface Treatment Zinc Plating
Mounting Hole Shape Hexalobular Socket Basic Shape Standard (Round) Technical Standard DIN

Tech Support