DIN 7993 Snap rings (Part Numbers)

DIN 7993 Snap rings

Click on this image to zoom in.

Click on this image to zoom in.

  • 07993.001
  • 07993.002
  • Promotional pricing ends 31/12/2024
  • Volume Discount
[Specifications]
・Type: Axial Mount (Internal)
・Material: Spring steel
・Shape: C Type Retaining Ring with Uniform Section
・DIN 7993

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
079930010040000
079930010050000
079930010060000
079930010070000
079930010080000
079930010100000
079930010120000
079930010160000
079930010180000
079930010200000
079930010220000
079930010250000
079930010260000
079930010280000
079930010300000
079930010320000
079930010350000
079930010380000
079930010400000
079930010450000
079930010480000
079930010500000
079930010550000
079930010600000
079930010650000
079930010700000
079930020070000
079930020080000
079930020100000
079930020120000
079930020160000
079930020180000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNominal DIN-Form

0.12 €

1000 Available 3 Days 104A

0.12 €

1000 Available 3 Days 105A

0.12 €

500 Available 3 Days 106A

0.12 €

1 Available Same day

Stock

107A

0.12 €

500 Available 3 Days 108A

0.12 €

500 Available 3 Days 1010A

0.15 €

500 Available 3 Days 1012A

0.18 €

250 Available 3 Days 1016A

0.21 €

250 Available 3 Days 1018A

0.24 €

100 Available 3 Days 1020A

0.24 €

100 Available 3 Days 1022A

0.30 €

100 Available 3 Days 1025A

0.30 €

100 Available 3 Days 1026A

0.36 €

100 Available 3 Days 1028A

0.39 €

100 Available 3 Days 1030A

0.54 €

100 Available 3 Days 1032A

0.45 €

100 Available 3 Days 1035A

0.57 €

100 Available 3 Days 1038A

0.66 €

100 Available 3 Days 1040A

0.75 €

50 Available 3 Days 1045A

0.84 €

50 Available 3 Days 1048A

0.93 €

0.33 €

1 Available Same day

Stock

1050A

1.02 €

50 Available 3 Days 1055A

1.11 €

50 Available 3 Days 1060A

1.23 €

50 Available 3 Days 1065A

1.32 €

50 Available 3 Days 1070A

0.09 €

1 Available Same day

Stock

107B

0.12 €

500 Available 3 Days 108B

0.12 €

500 Available 3 Days 1010B

0.12 €

500 Available 3 Days 1012B

0.18 €

250 Available 3 Days 1016B

0.24 €

100 Available 3 Days 1018B

Loading...

  1. 1

Basic information

Type Axial Mount (Internal) Shape C Type Retaining Ring with Uniform Section Material Spring Steel
Surface treatment (details) Not provided

Tech Support