DIN 934 Left hand Hexagon nuts with fine thread (009343070080100)

DIN 934 Left hand Hexagon nuts with fine thread 009343070080100
  • Volume Discount

Product Details:

Manufacturer part number: 009343070080100

Brand: REYHER

Price: 0.15

Delivery time: 3 Days


Technical Data:

Screw Nominal (M): 8

Thread: 1


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

009343070080100

Part Number
009343070080100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSScrew Nominal (M) Thread

0.15 €

100 Available 3 Days 1081

Loading...

  1. 1

Basic information

Material Steel Thread Type Metric Fine (Left-Hand) Surface Treatment (Details) Not Provided
Material (Details) 6 / 6 Free cutting steel (steel-turned)

This page is DIN 934 Left hand Hexagon nuts with fine thread, part number 009343070080100.
You can find the detail information about specifications and dimensions on part number 009343070080100.

Variation of this product

Part Number
009343070100100
009343070120150
009343070140150
009343070160150
009343070180150
009343070200150
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSScrew Nominal (M) Thread

1.23 €

100 Available 3 Days 10101

1.68 €

100 Available 3 Days 10121.5

2.19 €

50 Available 3 Days 10141.5

2.73 €

50 Available 3 Days 10161.5

2.30 €

50 Available 3 Days 10181.5

2.72 €

50 Available 3 Days 10201.5

Tech Support