DIN 935 Castle nuts with fine thread (009353050080100)

DIN 935 Castle nuts with fine thread 009353050080100
  • Volume Discount

Product Details:

Manufacturer part number: 009353050080100

Brand: REYHER

Price: 0.51

Delivery time: 3 Days


Technical Data:

Thread Nominal (M): 8


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

009353050080100

Part Number
009353050080100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSThread Nominal (M)

0.51 €

100 Available 3 Days 108

Loading...

  1. 1

Basic information

Material Steel Surface Treatment (Details) N/A Material Type 6

This page is DIN 935 Castle nuts with fine thread, part number 009353050080100.
You can find the detail information about specifications and dimensions on part number 009353050080100.

Variation of this product

Part Number
009353050100100
009353050100125
009353050120125
009353050120150
009353050140150
009353050160150
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSThread Nominal (M)

0.72 €

100 Available 3 Days 1010

0.63 €

100 Available 3 Days 1010

0.69 €

100 Available 3 Days 1012

0.75 €

100 Available 3 Days 1012

0.78 €

50 Available 3 Days 1014

1.23 €

50 Available 3 Days 1016

Tech Support